Skip to main content Skip to search Skip to main navigation
The Omikron twin is a swivel caster with directional lock. The fitting is a square plate, which provides a rigid mounting interface to the equipment frame. The housing uses a deep-groove ball thrust roller bearing in the swivel assembly for smooth rotation under load and is made of cast iron or heavy forged iron for high structural strength. The wheel has a diameter of 15.75 in and runs on a precision ball bearing, with a casted polyurethane tread on a cast body. The overall height of the caster is 22.44 in. It has a dynamic load capacity of 24,250.82 lb at a travel speed of 1.86 mph (3 km/h). It is suited to applications in the aerospace industry, airport equipment, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9951FTP400P41-400 TFR
EAN
4031582480764
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
24250.82 lb
Overall Height
22.44 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
544.51 lb
Product name
Omikron twin
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.87 in
Plate hole length (Maximum)
13.39 in
Plate hole width (Maximum)
13.39 in
Plate length
15.75 in
Plate width
15.75 in
Housing
Fork shape
Twin wheel housing
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
13.39 in
Offset
3.54 in
Swivel radius
6.69 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
15.75 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Accessories

Wheel 15.75 in
Novatech
FTP 400x80-Ø40 HL90

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 15.75 inches with a hub length of 3.54 inches and an axle hole diameter of 1.57 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance with a static load capacity of 11,023.1 pounds. The dynamic load capacity reaches 5,511.55 pounds at 3.73 miles per hour or 6,613.86 pounds at 2.49 miles per hour, providing flexibility for various operational speeds and load requirements in material handling and mobility equipment installations.

15.75 in
6614 lb
15.75 in
6614 lb
Skip product gallery

Matching Products

Variants
Fixed caster 15.75 in
Fixed caster 15.75 in
Omikron twin
9958FTP400P68

The Omikron twin is a fixed caster designed for demanding industrial applications in the aerospace industry, airport equipment, and heavy AGV systems. It features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, ensuring exceptional durability and strength for heavy-duty operations. The wheel assembly incorporates a 15.75 inch diameter wheel with a polyurethane casted tread material that delivers reliable traction and wear resistance, supported by precision ball bearings that enable smooth rotation and extended service life. The overall height of the caster measures 20.08 inches, accommodating various equipment configurations and floor clearance requirements. The caster demonstrates impressive load capacity specifications, with a static load capacity of 23,809.9 pounds, while the dynamic load capacity varies based on operational speed: 11,023.1 pounds at 3.73 miles per hour and 15,873.26 pounds at 2.49 miles per hour. These performance characteristics make the Omikron twin an ideal solution for applications requiring robust mobility solutions with substantial weight-bearing capability and reliable operation in challenging industrial environments.

15.75 in
20.08 in
15873 lb
15.75 in
20.08 in
15873 lb