Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock engineered for demanding mobility applications in healthcare, laboratory, and office environments. The solid stem, round fitting provides a rigid, secure connection to the equipment frame. The polyamide housing incorporates a precision ball bearing swivel assembly that delivers smooth rotation and low steering effort. The wheel has a diameter of 3.94 in and features an injected polyurethane tread and a stainless precision ball bearing for quiet, low-maintenance rolling. The overall height is 4.72 in, defining the minimum clearance required beneath the mounting surface. The caster supports a static load capacity of 529.11 lb and a dynamic load capacity of 264.55 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, medication carts, patient lifters, and surgery robots.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAC100R05-22 RAL9002
EAN
4031582352832
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.72 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.03 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Swivel caster 3.94 in
Linea
5940UAC100R05-22 RAL9002

The Linea swivel caster is engineered for demanding medical and industrial applications requiring reliable mobility and precision performance. This caster features a solid stem, round fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, consistent swivel operation, ensuring effortless directional changes and maneuverability. The wheel assembly measures 3.94 inches in diameter and is built with a polyamide body combined with an injected polyurethane tread, delivering excellent durability and floor protection. The precision ball bearing in the wheel hub, manufactured from stainless steel, provides superior corrosion resistance and extended service life in healthcare environments. The overall height of the caster is 4.72 inches, accommodating standard equipment configurations. The Linea caster supports a static load capacity of 529.11 pounds, making it suitable for heavy-duty applications, while maintaining a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

3.94 in
4.72 in
265 lb
3.94 in
4.72 in
265 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Linea
5947UAC100R05-22 RAL9002

The Linea is a swivel caster with total lock, designed for hospital, healthcare, and professional equipment applications. The solid round stem fitting provides a direct mounting connection to the equipment frame. The polyamide housing incorporates a precision ball bearing in the swivel joint for smooth, controlled rotation. The wheel has a diameter of 3.94 in, features an injected polyurethane tread, and runs on a stainless precision ball bearing. The overall height of the caster is 4.72 in. The caster supports a static load capacity of 529.11 lb and a dynamic load capacity of 264.55 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, medication carts, patient lifters, ultrasound units, ventilators, and professional cleaning carts.

3.94 in
4.72 in
265 lb
3.94 in
4.72 in
265 lb