Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock designed for demanding mobile equipment applications. The fitting is a rectangular plate with US-bolt hole spacing for secure mounting to the equipment frame. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint for smooth rotation. The wheel has a diameter of 4.92 inches, runs on a precision ball bearing, and features an injected polyurethane tread. The overall height of the caster is 5.83 inches, which supports compact integration into low-profile equipment. The static load capacity is 573.2 pounds, and the dynamic load capacity is 286.6 pounds at a speed of 1.86 miles per hour. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, dialysis carts, medication carts, patient lifters, surgery robots, ultrasound, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP125P52 RAL9002
EAN
4031582352399
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.83 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.99 in
Plate hole length (Minimum)
2.83 in
Plate hole width (Maximum)
2.05 in
Plate hole width (Minimum)
1.75 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Swivel caster 4.92 in
Linea
5940UAP125P52 RAL9002

The Linea swivel caster is engineered for demanding medical and commercial environments, featuring a rectangular plate fitting with US-bolt hole spacing for secure installation on mobile equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing for optimal rolling performance and extended service life. The overall height of the caster is 5.83 inches, providing appropriate clearance for various mobile applications. This caster is rated for a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for a wide range of healthcare and commercial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Linea
5947UAP125P52 RAL9002

The Linea swivel caster with total lock is a precision caster designed for demanding healthcare and professional environments. Its rectangular plate fitting uses US-bolt hole spacing for secure mounting. The polyamide housing incorporates a precision ball bearing swivel bearing for smooth rotation. The wheel, with a diameter of 4.92 in, uses a precision ball bearing and an injected polyurethane tread on a polyamide body. The overall height is 5.83 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Swivel caster with combined lock 4.92 in
Linea
594CUAP125P52 RAL9002

The Linea is a swivel caster with combined lock designed for demanding mobile equipment in healthcare and professional environments. The combined lock secures the caster in position when the equipment is stationary, supporting safe and stable use. The fitting is a rectangular plate with US-bolt hole spacing for direct mounting to standard equipment frames. The polyamide housing incorporates a precision ball bearing in the swivel section for smooth, low-effort rotation. The wheel has a diameter of 4.92 in and runs on a precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height of the caster is 5.85 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, and surgery robots.

4.92 in
5.85 in
287 lb
4.92 in
5.85 in
287 lb