Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 3.94 inches, and the overall caster height is 4.88 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, with a static load rating of 529.11 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP100P52 RAL9002
EAN
4031582352221
Core attributes
Type
Swivel caster
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.88 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.99 in
Plate hole length (Minimum)
2.83 in
Plate hole width (Maximum)
2.05 in
Plate hole width (Minimum)
1.75 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
7.09 in
Offset
1.26 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Linea
5947UAP100P52 RAL9002

The Linea is a swivel caster with total lock designed for demanding healthcare and professional use. The fitting is a rectangular plate with US-bolt hole spacing for direct mounting. The housing is made of polyamide and uses a precision ball bearing for the swivel action. The wheel has a diameter of 3.94 in, runs on a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAP100P52 RAL9002

The Linea swivel caster with directional lock is engineered for precise mobility in healthcare and commercial environments. Its fitting is a rectangular plate with US-bolt hole spacing, which provides a standardized, secure mounting interface for common frame configurations. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint, supporting smooth rotation and reliable directional control. The wheel has a diameter of 3.94 in and features a polyurethane tread, injected onto a polyamide body, paired with a precision ball bearing for low rolling resistance. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h), so the dynamic rating should be considered when the equipment is in motion. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb