Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless is a fixed caster designed for demanding industrial and commercial applications, featuring a rectangular plate fitting positioned with the longside of the plate 90 degrees off track for optimal maneuverability and stability. The housing is constructed from stainless steel, medium grade, providing exceptional corrosion resistance and durability in harsh environments including food service and sanitation operations. The wheel assembly comprises a 4.92-inch diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, ensuring reliable performance across varied floor surfaces while maintaining low rolling resistance. The wheel is equipped with a precision ball bearing in stainless steel, delivering smooth rotation and extended service life with minimal maintenance requirements. The overall height of the caster is 6.3 inches, accommodating standard equipment configurations and clearance requirements. This caster is rated for a static load capacity of 440.92 pounds per wheel, supporting substantial equipment loads during stationary operations, and a dynamic load capacity of 220.46 pounds per wheel at speeds up to 1.86 miles per hour, ensuring safe operation during transport and repositioning. The Agila stainless is ideally suited for catering carts and meal delivery systems as well as professional cleaning carts, where corrosion resistance, reliability, and consistent performance are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7478PJC125P50
EAN
4031582350029
S4 Material Number
990037233
Core attributes
Type
Fixed caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.42 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Longside of plate 90° off track.
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Longside of plate 90° off track.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila stainless
7470PJC125P50

The Agila stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing, stainless for optimal performance and corrosion resistance. The wheel measures 4.92 inches in diameter, contributing to an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts, where hygiene, durability, and reliable mobility are essential requirements.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila stainless
7477PJC125P50

The Agila stainless is a swivel caster with total lock designed for mobile equipment. It is mounted with a rectangular plate fitting, which provides a secure, flat attachment surface to the equipment frame. The housing is made of stainless steel, medium, and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel has a diameter of 4.92 in and runs on a precision ball bearing made of stainless steel. Its tread is thermoplastic rubber, and the wheel body is polypropylene. The overall height is 6.3 in, which should be considered when planning clearance beneath carts and frames. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. It is recommended for Catering Carts & Meal Delivery Systems and Professional Cleaning Carts.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb