Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 1.97 inches in wheel diameter with an overall height of 2.72 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PJO050P30-11
EAN
4031582302684
S4 Material Number
990030309
Core attributes
Type
Swivel caster
Overall width
2.09 in
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.42 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.09 in
Swivel interference
4.17 in
Offset
0.98 in
Swivel radius
2.09 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.75 in
Diameter
1.97 in
Body width
0.75 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 1.97 in
Swivel caster with wheel brake 1.97 in
Agila twin
2975PJO050P30-11

The Agila twin is a swivel caster with wheel brake, engineered for mobile equipment that requires controlled movement and secure positioning. The caster uses a bolt hole fitting, which allows it to be fastened directly to the equipment frame. The housing is made from medium steel sheet and incorporates a swivel bearing with two ball races that support rotation of the caster. The wheel has a diameter of 1.97 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 3 km/h, which equals 1.86 mph. Recommended applications include Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.

1.97 in
2.72 in
165 lb
1.97 in
2.72 in
165 lb