Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 1.97 inches in diameter, and the caster has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PJO050P40
EAN
4031582302691
S4 Material Number
990030308
Core attributes
Type
Swivel castor
Overall width
2.09 in
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.49 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.5 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.5 in
Plate length
2.36 in
Plate width
2.36 in
Housing
Color
Blue passivated
Fork shape
Twin wheel housing
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.09 in
Swivel interference
4.17 in
Offset
0.98 in
Swivel radius
2.09 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.75 in
Diameter
1.97 in
Body width
0.75 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila twin
2975PJO050P40

The Agila twin is a swivel caster with wheel brake designed for demanding mobility applications. It features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing, ensuring smooth directional changes and long-term durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing system. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically engineered for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable braking and maneuverability are essential.

1.97 in
2.72 in
165 lb
1.97 in
2.72 in
165 lb
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila twin
2975PJO050P40

The Agila twin is a swivel caster with wheel brake designed for demanding mobility applications. It features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing, ensuring smooth directional changes and long-term durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing system. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically engineered for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable braking and maneuverability are essential.

1.97 in
2.72 in
165 lb
1.97 in
2.72 in
165 lb