Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, while the cone ball bearing system delivers reliable rolling performance. The caster has a wheel diameter of 1.97 inches and an overall height of 2.72 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970DIK050P30-11
EAN
4031582302646
S4 Material Number
990030049
Core attributes
Type
Swivel castor
Overall width
2.09 in
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
2.72 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.69 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Color
Blue passivated
Fork shape
Twin wheel housing
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.09 in
Swivel interference
4.17 in
Offset
0.98 in
Swivel radius
2.09 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
0.75 in
Diameter
1.97 in
Body width
0.75 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila twin
2975DIK050P30-11

The Agila twin is a swivel caster with wheel brake designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a sheet steel body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip, supported by a cone ball bearing for reliable rolling performance. The caster has an overall height of 2.72 inches and a wheel diameter of 1.97 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.

1.97 in
2.72 in
132 lb
1.97 in
2.72 in
132 lb
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila twin
2975DIK050P30-11

The Agila twin is a swivel caster with wheel brake designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a sheet steel body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip, supported by a cone ball bearing for reliable rolling performance. The caster has an overall height of 2.72 inches and a wheel diameter of 1.97 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.

1.97 in
2.72 in
132 lb
1.97 in
2.72 in
132 lb