Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with total lock, engineered for mobile equipment in care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. When engaged, the total lock immobilizes both the swivel and the wheel, preventing unintended movement. The fitting is a bolt hole for secure attachment to the equipment frame. The housing is made of medium steel sheet and features a swivel bearing with two ball races. The 2.95 in wheel rotates on a precision ball bearing and features a thermoplastic rubber tread on a polypropylene body. Together, the robust steel housing and durable rolling components suit demanding healthcare and retail environments. The overall height is 3.9 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PJP075P30-10,3
EAN
4031582302936
S4 Material Number
990003170
Core attributes
Type
Swivel caster with total lock
Overall width
2.8 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.9 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.4 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.41 in
Housing
Housing Color
Blue passivated
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.56 in
Swivel interference
7.8 in
Offset
1.23 in
Swivel radius
3.9 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970PJP075P30-10,3 offset-31,4 axle-M8

The Agila twin is a swivel caster designed for demanding applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display systems. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment and furniture platforms. The housing is constructed from steel sheet, medium grade material, and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and extended operational life. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, supported by a precision ball bearing for optimal performance and durability. The overall height of the caster is 3.9 inches, making it suitable for integration into compact and space-constrained applications. This swivel caster delivers a static load capacity of 440.92 pounds, providing robust support for stationary loads, while maintaining a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during transport and movement operations. The combination of precision engineering, quality materials, and balanced load specifications makes the Agila twin an ideal choice for healthcare, hospitality, and retail environments requiring dependable mobility solutions.

2.95 in
3.9 in
220 lb
2.95 in
3.9 in
220 lb