Skip to main content Skip to search Skip to main navigation
The Agila Twin is a swivel caster with wheel brake, engineered for mobile equipment that requires reliable maneuverability and secure positioning. Its bolt hole fitting allows the caster to be fastened firmly to the equipment base with standard hardware. The medium steel sheet housing contains two ball races in the swivel bearing, which ensure smooth, stable rotation under load. The 1.97 in wheel features an injected polyurethane tread bonded to a polyamide body and runs on a plain bearing for dependable rolling performance. The overall height of the caster is 2.72 in, a compact profile suited to installations with limited clearance. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a travel speed of approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2975UAH050P30-11
EAN
4031582413755
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.09 in
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
2.72 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.64 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.1 in
Offset
0.98 in
Swivel radius
3.05 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.75 in
Diameter
1.97 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 1.97 in
Swivel caster 1.97 in
Agila twin
2970UAH050P30-11

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material and utilizes a plain bearing system for reliable rotation. The wheel diameter measures 1.97 inches, while the overall height of the complete assembly is 2.72 inches. Load capacity specifications include a dynamic load rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.

1.97 in
2.72 in
154 lb
1.97 in
2.72 in
154 lb