Skip to main content Skip to search Skip to main navigation
The Agila twin is a swivel caster with total lock, designed for applications such as Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display. The fitting is a bolt hole type, enabling secure attachment to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation and stable directional control. The wheel has a diameter of 2.95 in and operates on a plain bearing, which supports reliable rolling under load. Its body is made of polypropylene, and the tread material is identical with the wheel body. The overall height of the caster is 3.9 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Both values should be considered when selecting the caster for the intended duty cycle.
Article numbers
Article Number
2977POO75P30-10,3
EAN
4031582428247
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.9 in
Product name
Agila twin
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.8 in
Offset
1.22 in
Wheel
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions