Skip to main content Skip to search Skip to main navigation

CAD files

The Agila Twin is a swivel caster with total lock designed for demanding mobility applications. The fitting is a bolt hole type, which allows secure fastening of the caster to the base of the equipment using standard bolts. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth rotation and stable directional control. The wheel has a diameter of 2.95 in and features a precision ball bearing for low rolling resistance, with a solid rubber, non-marking tread and a polypropylene body. The overall height of the caster is 3.9 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. The caster is suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PIP075P30-10
EAN
4031582362329
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
3.9 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.44 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.8 in
Offset
1.24 in
Swivel radius
3.9 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970PIP075P30-10

The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor damage while providing excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 3.9 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.

2.95 in
3.9 in
176 lb
2.95 in
3.9 in
176 lb