Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with total lock, engineered for demanding mobility requirements in healthcare, hospitality, aviation, and retail environments. Its rectangular plate fitting provides a flat, stable mounting surface that allows secure attachment to the underside of the equipment. The housing incorporates two ball races, which deliver smooth swivel action and consistent directional control, and it is manufactured from medium steel sheet to provide structural strength under repeated loading. The total lock function immobilizes both the wheel and the swivel action, ensuring stability when the equipment is stationary. The wheel has a diameter of 2.95 in and uses a plain bearing for reliable, low-maintenance rotation. Its solid rubber, non-marking tread protects floor surfaces, and the wheel is mounted in a polypropylene body that offers durability and resistance to everyday wear. The overall height of the caster is 4.02 in, measured from the top of the fitting to the base of the wheel, which allows integration into equipment with limited clearance. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph, so the caster can be specified with confidence for both loaded standing and moving conditions. This caster is suitable for Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PIO075P50
EAN
4031582362312
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
4.02 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.54 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.8 in
Offset
1.24 in
Swivel radius
3.9 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970PIO075P50

The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for reliable rotation. The wheel diameter measures 2.95 inches. The caster has an overall height of 4.02 inches from mounting surface to top. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.

2.95 in
4.02 in
176 lb
2.95 in
4.02 in
176 lb