Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with total lock, designed for healthcare, food service, aviation, and retail applications. The fitting is a bolt hole, allowing secure, direct mounting to the equipment frame with standard bolts. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel uses a plain bearing and a solid rubber, non-marking tread on a polypropylene body. The wheel diameter is 2.95 in, and the overall height is 3.9 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PIO075P30-10
EAN
4031582362305
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
3.9 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.29 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.8 in
Offset
1.24 in
Swivel radius
3.9 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970PIO075P30-10

The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment or furniture. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip and quiet operation. The wheel utilizes a plain bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 3.9 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for moving applications, while the static load capacity reaches 352.74 pounds for stationary loads.

2.95 in
3.9 in
176 lb
2.95 in
3.9 in
176 lb