Skip to main content Skip to search Skip to main navigation
The Agila twin is a swivel caster with wheel brake, engineered for demanding mobile applications that require reliable movement and controlled stopping. The fitting is a bolt hole, which allows secure fastening to the equipment frame. The housing is made of medium steel sheet and features two ball races in the swivel bearing for smooth, stable rotation under load. The wheel, with a diameter of 1.97 in, runs on a plain bearing and has an electric-conductive thermoplastic rubber tread and an electric-conductive polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h). The caster is intended for applications requiring consistent load handling and dependable mobility. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2975YGO050P30-11
EAN
4031582357783
Core attributes
Type
Swivel caster with wheel brake
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.57 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.1 in
Offset
0.98 in
Swivel radius
3.03 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
0.75 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 1.97 in
Swivel caster 1.97 in
Agila twin
2970YGO050P30-11

The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The complete caster assembly has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load rating of 308.65 pounds, making it suitable for medium-duty mobile equipment applications.

1.97 in
2.72 in
154 lb
1.97 in
2.72 in
154 lb