Skip to main content Skip to search Skip to main navigation
The Agila twin is a swivel caster with total lock intended for mobile equipment that requires reliable positioning. The square plate fitting provides a secure mounting interface to the equipment frame. The housing is constructed from medium steel sheet and uses two ball races in the swivel bearing for smooth, precise rotation under load. The wheel has a diameter of 1.97 in and runs on a plain bearing, with a thermoplastic rubber tread for quiet rolling and floor protection, set within a lightweight polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph. Both ratings should be considered when selecting the caster to ensure operation within safe limits. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PJO050P40 TFR
EAN
4031582386448
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.67 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.5 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.5 in
Plate length
2.36 in
Plate width
2.36 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.8 in
Offset
0.98 in
Swivel radius
3.9 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.75 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions