Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with central, total lock, designed for mobile equipment in Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display applications. The fitting is a rectangular plate with brake elements that secures the caster to the equipment and supports braking. The housing contains two ball races in the swivel bearing for smooth rotation and is made of medium steel sheet. The wheel has a diameter of 2.95 in and uses a stainless cone ball bearing, a polyamide body, and an injected polyurethane tread. The overall height of the caster is 4.06 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h).
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2976UAE075P54 offset-28 yellow axle-M8
EAN
4031582302882
S4 Material Number
990064894
Core attributes
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
4.06 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.47 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate with brake elements
Plate hole diameter
0.22 in
Plate hole length (Maximum)
1.61 in
Plate hole length (Minimum)
2.01 in
Plate hole width (Maximum)
2.24 in
Plate hole width (Minimum)
2.01 in
Plate length
2.76 in
Plate width
2.17 in
Housing
Housing Color
Yellow passivated
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
5.16 in
Offset
1.1 in
Swivel radius
2.58 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Bearing
Cone ball bearing, stainless
Wheel color
Slate gray (RAL7015)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions