Skip to main content Skip to search Skip to main navigation
The Galea swivel castor has a solid round stem fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and measures 4.92 inches in diameter. The overall height of the castor is 6.38 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, it can support up to 440.92 lb. The solid round stem provides a sturdy fitting into the base, while the polyamide housing and precision wheel bearing allow smooth swiveling and rolling motion. With its polypropylene wheel body and thermoplastic rubber tread, the castor is suitable for hard floors. The dimensions and high load capacities make the Galea appropriate for industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP125R05-22x40 TRP
EAN
4031582395020
Core attributes
Type
Swivel caster
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.45 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJP125R05-22x40

The Galea is a swivel caster with wheel brake designed for care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid, round stem for direct, secure mounting to the supporting frame. The housing is made of polyamide and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel, with a diameter of 4.92 in, combines a precision ball bearing for low-friction rolling with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of approximately 1.86 mph (3 km/h), so loads in motion should remain within this rating. Dimensions and load ratings should be verified against the specific application requirements before integration.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb