Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with total lock, suited for care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a rectangular plate that provides a flat mounting interface for secure attachment to the equipment frame. The housing features a swivel bearing with two ball races for smooth, low-effort rotation and is manufactured from polyamide for durable structural strength. The wheel has a diameter of 3.94 in and runs on a precision ball bearing, with a thermoplastic rubber, electric-conductive tread and a polypropylene, electric conductive body. The overall height of the caster is 5.43 in, a compact profile that supports integration into space-constrained equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h), making it suitable for controlled movement under load.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077YGP100P60-90x70
EAN
4031582353501
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.09 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.31 in
Plate hole length (Maximum)
2.76 in
Plate hole length (Minimum)
2.36 in
Plate hole width (Maximum)
2.17 in
Plate hole width (Minimum)
1.97 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Galea
5070YGP100P60-90x70

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071YGP100P60-90x70

The Galea is a swivel caster with directional lock for controlled mobile equipment. The rectangular plate fitting enables straightforward mounting to the equipment frame. The polyamide housing incorporates two ball races in the swivel bearing for smooth rotation. The 3.94 in wheel uses a precision ball bearing for reliable rolling. The thermoplastic rubber tread and polypropylene wheel body are both electric-conductive, providing static dissipation. The overall height of the caster is 5.43 in, which supports compact installation. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at 3 km/h (approximately 1.86 mph). Typical applications include care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and load handling are essential.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb