Skip to main content Skip to search Skip to main navigation

CAD files

The Mono swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread material that delivers excellent grip and floor protection, while the plain bearing system provides reliable rotation with minimal maintenance requirements. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.09 inches for optimal clearance. The load specifications include a dynamic load capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it suitable for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5020PJH080L51-10 RAL9006
EAN
4031582308402
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
4.09 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.32 lb
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
White aluminum (RAL9006)
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
5.83 in
Offset
1.34 in
Swivel radius
2.91 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.94 in
Diameter
3.15 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Swivel caster with wheel brake 3.15 in
Mono
5025PJH080L51-10 9006/9011/9011/9011

The Mono is a swivel caster with wheel brake for mobile applications requiring controlled positioning. Its fitting is a blind hole for B10 fitting, enabling secure mounting into the equipment base without a through-bolt. The housing incorporates a stem, swiveling bearing that permits free rotation, and it is manufactured from polyamide for a durable, rigid structure. The wheel has a diameter of 3.15 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 4.09 in, which should be considered when planning clearances beneath the application. The static load capacity is 308.65 lb, while the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h). Suitable applications include bedside tables, media furniture, nursing and retirement homes, and nursing carts.

3.15 in
4.09 in
154 lb
3.15 in
4.09 in
154 lb