Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI035L51-9 LH 9011/9011
EAN
4031582338447
S4 Material Number
990074911
Core attributes
Type
Swivel caster
Overall width
2.05 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
1.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.1 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.35 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.6 in
Swivel interference
2.91 in
Offset
0.47 in
Swivel radius
1.46 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.47 in
Diameter
1.38 in
Body width
0.47 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 1.38 in
Swivel caster with wheel brake 1.38 in
Stylea
5925UOI035L51-9 LOW

The Stylea is a swivel caster with wheel brake designed for Bedside Tables, Furniture, Media Furniture, and Office Furniture applications. The fitting is a blind hole for B10 fitting, which provides a recessed connection that secures the caster to the furniture base. The housing features a stem, swiveling bearing and is made of polyamide, a lightweight yet durable thermoplastic. The wheel has a diameter of 1.38 in and uses a plain bearing with spacer tube for smooth, low-friction rotation, while its tread material is identical with the wheel body, which is also polyamide. The overall height is 1.22 in, making this caster suitable for compact furniture designs. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph, so loads must be rated accordingly when the unit is in motion.

1.38 in
1.22 in
110 lb
1.38 in
1.22 in
110 lb