Skip to main content Skip to search Skip to main navigation
The Stylea is a swivel caster with wheel brake intended for bedside tables, furniture, media furniture, and office furniture. Its fitting is a blind hole for B10 fitting, which allows secure insertion into a matching bore in the furniture base. The housing consists of a swiveling stem made of polyamide, which permits free rotation of the wheel assembly around its vertical axis. The wheel has a diameter of 2.17 in and uses a plain bearing with spacer tube, while the wheel body is made of polyamide and the tread material is identical with the wheel body. The overall height of the caster is 2.24 in. The static load capacity is 176.37 lb, which represents the maximum load when the caster is stationary. The dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h), so engineers should apply the lower rating when the furniture is in motion.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI055L51-10
EAN
4031582406412
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.46 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.24 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.43 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.71 in
Swivel interference
5.04 in
Swivel radius
2.52 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.43 in
Diameter
2.17 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.17 in
Swivel caster 2.17 in
Stylea
5920UOI055L51-10

The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.

2.17 in
2.24 in
88 lb
2.17 in
2.24 in
88 lb