Skip to main content Skip to search Skip to main navigation
The Glide customized solution features a stem with grip ring, with collar fitting that provides secure attachment and positioning control. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent material properties throughout, while utilizing a plain bearing with spacer tube system for reliable rotation. The wheel measures 1.97 inches in diameter, and the caster has an overall height of 1.3 inches, making it suitable for compact applications requiring low-profile mobility solutions. This caster delivers a dynamic load capacity of 66.14 pounds at speeds up to 1.86 miles per hour, providing dependable performance for light to medium-duty industrial and commercial applications where smooth rolling characteristics and chemical resistance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A229POI050B10-11x20
EAN
4031582319606
Core attributes
Type
Customized solution
Overall width
1.97 in
Load capacity at 3 km/h
66.14 lb
Overall height
1.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.12 lb
Product name
Glide
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Housing
Fork shape
Straight
Material
Polypropylene
Swivel bearing
Stem, swiveling
Collar diameter
1.97 in
Dome diameter
1.5 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Strong material
Teflon coating for continuous use
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean