Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 12.01 inches and a wheel diameter of 9.84 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is suitable for aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ITP250P63 CL67
EAN
4031582314878
S4 Material Number
990830404
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
4.57 in
Load capacity at 4 km/h
2204.62 lb
Load capacity at 6 km/h
1763.7 lb
Load capacity Static
4409.24 lb
Overall height
12.01 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
13.33 lb
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
4.37 in
Swivel interference
14.76 in
Offset
2.4 in
Swivel radius
7.38 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
2.17 in
Diameter
9.84 in
Body width
2.17 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and compatibility with various caster systems. Engineered to meet industrial standards, this accessory offers reliable performance in demanding environments while maintaining precise operational characteristics. The unit features a lightweight construction with a total weight of 0 lb, making it suitable for applications where weight considerations are critical.

Wheel 9.84 in
Duratech
TOP 250x50-Ø25 HL60

The Duratech caster wheel features a 9.84 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.98 in axle hole diameter for optimal performance. Load capacity specifications include a static rating of 4850.16 lb and dynamic ratings of 2910.1 lb at 2.5 mph and 2425.08 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable load-bearing performance.

9.84 in
2910 lb
9.84 in
2910 lb
Skip product gallery

Matching Products

Variants
Swivel castor 9.84 in
Swivel castor 9.84 in
Kappa load
9650ITP250P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2205 lb
9.84 in
12.01 in
2205 lb
Variants
Swivel castor with directional lock 9.84 in
Swivel castor with directional lock 9.84 in
Kappa load
9651ITP250P63 CL67

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.5 mph and 1763.7 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2205 lb
9.84 in
12.01 in
2205 lb
Skip product gallery

Matching Products

Variants
Swivel castor 9.84 in
Swivel castor 9.84 in
Kappa load
9650ITP250P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2205 lb
9.84 in
12.01 in
2205 lb
Variants
Swivel castor with directional lock 9.84 in
Swivel castor with directional lock 9.84 in
Kappa load
9651ITP250P63 CL67

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.5 mph and 1763.7 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2205 lb
9.84 in
12.01 in
2205 lb