Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with directional lock designed for demanding material handling. The rectangular plate fitting provides the mounting interface. The housing features a deep-groove ball thrust roller bearing for swiveling and is made of heavy cast or forged iron. The 4.92 in diameter wheel runs on a plain bearing, has a tread identical with the wheel body, and is made of heavy polyamide. The overall height is 6.69 in. The static load capacity is 3,703.76 lb, and the dynamic load capacity is 1,543.23 lb at 3.73 mph or 1,851.88 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. All values are specified for the complete caster assembly. Its compact design ensures dependable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651TOO125P63
EAN
4031582348767
Core attributes
Type
Swivel caster with directional lock
Load capacity at 4 km/h
1851.88 lb
Load capacity at 6 km/h
1543.23 lb
Load capacity Static
3703.76 lb
Overall Height
6.69 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
5.65 in
Offset
1.89 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
4.92 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance the functionality and control of caster systems in industrial and commercial applications. This component weighs 0.62 pounds and provides operators with the ability to restrict caster movement to a single direction, preventing unwanted lateral or rotational motion during operation. The directional lock mechanism is engineered to maintain precise directional control while allowing smooth forward and backward movement, making it ideal for applications requiring stable, predictable caster behavior. Installation of this accessory integrates seamlessly with standard caster assemblies, offering a practical solution for equipment that demands enhanced maneuverability control and operational safety in demanding environments.

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.19 pounds, this lightweight yet robust accessory provides essential protection to the foot or mounting base of caster assemblies, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to withstand demanding operational conditions while maintaining compatibility with standard caster configurations, making it an ideal solution for facilities requiring extended equipment lifespan and reduced maintenance costs.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Kappa load
9650TOO125P63

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a heavy polyamide body with matching polyamide tread material, utilizing plain bearing technology for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent ground contact and maneuverability. Overall height dimensions reach 6.69 inches from mounting surface to top. Load specifications include dynamic capacity ratings of 1851.88 pounds at 2.49 mph and 1543.23 pounds at 3.73 mph operating speeds, while static load capacity reaches 3703.76 pounds maximum. This heavy-duty caster design delivers robust performance for demanding industrial applications requiring high load capacity and reliable swivel functionality.

4.92 in
6.69 in
1852 lb
4.92 in
6.69 in
1852 lb
Variants
Swivel caster with total lock, head end of caster 4.92 in
Swivel caster with total lock, head end of caster 4.92 in
Kappa load
9652TOO125P63

The Kappa load is a swivel caster with total lock, head end of caster, which ensures the caster remains fixed in position when required. The fitting is a rectangular plate that provides a secure, stable mounting interface to the equipment. The housing incorporates a deep-groove ball thrust roller bearing as its swivel bearing and is made of heavy cast iron, or iron forged. The wheel has a diameter of 4.92 in, runs on a plain bearing and features a tread identical with the wheel body, which is made of heavy polyamide. The overall height of the caster is 6.69 in. The static load capacity is 3,703.76 lb. The dynamic load capacity is 1,543.23 lb at 3.7 mph (6 km/h) and 1,851.88 lb at 2.5 mph (4 km/h). Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

4.92 in
6.69 in
1852 lb
4.92 in
6.69 in
1852 lb