Fixed castor 9.84 in
Kappa load
detail.eanLabel
4031582386363
Product number:
9658TOP250P63 TFR
- Non-hazardous materials
- Tested quality
- Strong construction
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting ...
Details
Custom or high volume? Request a quote now.
Data sheets
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from cast iron or heavy forged iron, providing exceptional durability and strength for demanding environments. The wheel incorporates a heavy-duty polyamide body with matching polyamide tread material, ensuring consistent performance and wear characteristics. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 9.84 inches in diameter. Overall caster height is 12.01 inches from mounting surface to top. Load specifications include dynamic capacities of 2,910.1 pounds at 2.5 mph and 2,425.08 pounds at 3.7 mph, with a static load rating of 5,820.2 pounds, making this caster suitable for heavy machinery and industrial equipment requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear