Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 6.3 inches in diameter. Overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.49 mph and 1873.93 lb at 3.73 mph, with a static load capacity of 4497.42 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652TOO160P63
EAN
4031582314892
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
2248.71 lb
Load capacity at 6 km/h
1873.93 lb
Load capacity Static
4497.42 lb
Overall height
8.07 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
9.7 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
10.87 in
Offset
2.28 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
6.3 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 1.48 lb, this accessory provides reliable integration with standard caster assemblies while maintaining optimal weight distribution for smooth operation. The unit's construction ensures compatibility with various caster configurations.

Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 6.3 in
Swivel castor with directional lock 6.3 in
Kappa load
9651TOO160P63

The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 6.3 inches in diameter. The overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, with a static load capacity of 4497.42 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 in
8.07 in
2249 lb
6.3 in
8.07 in
2249 lb
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 6.3 in
Swivel castor with directional lock 6.3 in
Kappa load
9651TOO160P63

The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 6.3 inches in diameter. The overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, with a static load capacity of 4497.42 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 in
8.07 in
2249 lb
6.3 in
8.07 in
2249 lb