Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with directional lock for controlled, precise maneuvering. It is fitted with a rectangular plate fitting for mounting. The housing incorporates a deep-groove ball thrust roller bearing for swivel action and is made of heavy cast iron or forged iron. The wheel has a diameter of 7.87 in, runs on a plain bearing, and features a tread identical with the wheel body, which is made of heavy polyamide. The overall height is 9.65 in. The static load capacity is 5,291.09 lb, while the dynamic load capacity is 2,204.62 lb at 3.73 mph (6 km/h) and 2,645.54 lb at 2.49 mph (4 km/h). Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651TOO200P63
Core attributes
Type
Swivel caster with directional lock
Load capacity at 4 km/h
2645.54 lb
Load capacity at 6 km/h
2204.62 lb
Load capacity Static
5291.09 lb
Overall Height
9.65 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
10.51 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
12.52 in
Offset
2.32 in
Swivel radius
6.26 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance the functionality and control of caster systems in industrial and commercial applications. This component weighs 0.62 pounds and provides operators with the ability to restrict caster movement to a single direction, preventing unwanted lateral or rotational motion during operation. The directional lock mechanism is engineered to maintain precise directional control while allowing smooth forward and backward movement, making it ideal for applications requiring stable, predictable caster behavior. Installation of this accessory integrates seamlessly with standard caster assemblies, offering a practical solution for equipment that demands enhanced maneuverability control and operational safety in demanding environments.

Accessory
Foot protection
Foot Protection Ø200

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.65 pounds, this accessory provides reliable protection for caster feet, preventing damage from impact, abrasion, and environmental exposure while maintaining optimal performance in demanding operational environments. The foot protection is engineered to integrate seamlessly with standard caster assemblies, offering engineers a practical solution for extending equipment lifespan and reducing maintenance costs. Its robust construction ensures consistent protection across various floor surfaces and working conditions, making it an essential addition to any caster installation requiring enhanced durability and wear resistance.

Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Kappa load
9650TOO200P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Variants
Swivel caster with total lock, head end of caster 7.87 in
Swivel caster with total lock, head end of caster 7.87 in
Kappa load
9652TOO200P63 CL67

The Kappa load is a swivel caster with total lock, head end of caster, suited to demanding industrial transport tasks. The rectangular plate fitting provides the mounting interface to the equipment. The housing features a deep-groove ball thrust roller bearing for swivel movement and is made of heavy cast iron, or iron forged. The wheel has a diameter of 7.87 in, runs on a plain bearing, and has a tread material identical with wheel body, which is made of heavy polyamide. The overall height is 9.65 in. The static load capacity is 4,409.24 lb, and the dynamic load capacity is 2,204.62 lb at 3.73 mph or 2,645.54 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb