Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 9.84 inches in diameter. The overall height of the complete assembly is 12.01 inches. Load capacity specifications include dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, with a static load capacity of 5820.2 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650TOO250P63
EAN
4031582314373
Core attributes
Type
Swivel caster
Load capacity at 4 km/h
2910.1 lb
Load capacity at 6 km/h
2425.08 lb
Load capacity Static
5820.2 lb
Overall Height
12.01 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
11.14 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
14.65 in
Offset
2.4 in
Swivel radius
7.32 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
9.84 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

The Foot protection accessory is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. This accessory provides essential safeguarding for the base structure of casters, protecting against wear, impact damage, and environmental exposure during regular operation. The foot protection is engineered to accommodate standard caster mounting configurations and integrates seamlessly with existing caster assemblies without requiring significant modifications to the installation process. With a weight specification of zero pounds, this lightweight accessory adds negligible mass to your caster system while delivering substantial protective benefits. The design prioritizes ease of installation and maintenance, allowing technicians to quickly deploy the protection across multiple casters in facility environments. This accessory is ideal for applications requiring extended equipment longevity and reduced maintenance intervals.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 9.84 in
Swivel caster with directional lock 9.84 in
Kappa load
9651TOO250P63

The Kappa load is a swivel caster with directional lock, suited to applications in aerospace and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate that provides the mounting interface for the caster. The housing uses a deep-groove ball thrust roller bearing to enable swivel motion and is made of cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and runs on a plain bearing, with a polyamide, heavy body and a tread identical with the wheel body. The overall height of the caster is 12.01 in. The static load capacity is 5,820.2 lb. The dynamic load capacity is 2,425.08 lb at a speed of 3.73 mph (6 km/h) and 2,910.1 lb at a speed of 2.49 mph (4 km/h).

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb
Variants
Swivel caster with total lock, head end of caster 9.84 in
Swivel caster with total lock, head end of caster 9.84 in
Kappa load
9652TOO250P63 CL67

The Kappa load is a swivel caster with total lock, head end of caster, designed for heavy-duty material handling. The caster is fitted with a rectangular plate for mounting. The housing incorporates a deep-groove ball thrust roller bearing for the swivel action and is manufactured from heavy cast iron, or iron forged. The wheel has a diameter of 9.84 in and runs on a plain bearing; its tread is identical with the wheel body, which is made from heavy polyamide. The overall height of the caster is 12.01 in. The static load capacity is 4,850.16 lb, while the dynamic load capacity is 2,425.08 lb at 3.73 mph and 2,910.10 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb