Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel utilizes plastic thermoset, heat-resistant material for both the body and tread, providing identical composition throughout for consistent performance, while employing a dry bearing bush system for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470BOG100P30-11 HT
EAN
4031582378184
S4 Material Number
990061131
Core attributes
Type
Swivel castor
Overall width
2.95 in
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall height
5.04 in
Temperature range (Maximum)
482 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.5 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Color
Stainless steel
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
7.17 in
Offset
1.61 in
Swivel radius
3.58 in
Wheel
Hardness of tread (D)
90 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Axle
Screwed with nut
Bearing
Dry bearing bush
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments