Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional strength and resistance to corrosive environments, making it ideal for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The wheel assembly incorporates a 4.92-inch diameter wheel with a roller bearing made from stainless steel, paired with a solid rubber, non-marking tread material that protects floors while providing reliable traction and maneuverability. The polypropylene wheel body contributes to the overall lightweight design while maintaining structural integrity. With an overall height of 6.1 inches, this caster is engineered to fit seamlessly into compact spaces while maintaining stability. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at a maximum speed of 2.49 miles per hour, allowing for safe operation in both stationary and mobile applications. These comprehensive specifications make the Alpha stainless an excellent choice for facilities requiring reliable, corrosion-resistant mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478PID125P62
EAN
4031582381702
S4 Material Number
990035730
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.1 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.82 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
3.94 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.46 in
Diameter
4.92 in
Body width
1.46 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha stainless
8470PID125P62

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 4.92 inches, the caster provides an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

4.92 in
6.1 in
220 lb
4.92 in
6.1 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha stainless
8477PID125P62

The Alpha stainless is a swivel caster with total lock, engineered for demanding material handling applications. The fitting is a rectangular plate, which provides a flat mounting surface for secure attachment to carts, equipment, and frames. The housing incorporates a swivel bearing with two ball races and is manufactured from heavy stainless steel for durability and corrosion resistance. The wheel has a diameter of 4.92 in and runs on a stainless roller bearing. Its solid rubber tread is non-marking, and its body is made of polypropylene. The overall height of the caster is 6.1 in. The caster supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 2.49 mph. Typical applications include Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, and Transport Equipment.

4.92 in
6.1 in
220 lb
4.92 in
6.1 in
220 lb