Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOO160P63
EAN
4031582312720
S4 Material Number
990035543
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
1102.31 lb
Load capacity Static
2204.62 lb
Overall Height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
3.99 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
10.63 in
Offset
2.17 in
Swivel radius
5.31 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.57 in
Diameter
6.3 in
Body width
1.57 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Alpha stainless
8477UOO160P63

The Alpha Stainless is a swivel caster with total lock that combines robust construction with precise directional control and positive stopping. The fitting is a rectangular plate that provides a secure mounting interface for carts, machinery, and equipment. The heavy stainless steel housing contains two ball races in its swivel bearing, which allow smooth rotation under load. The 6.3 in wheel has a polyamide body, a tread identical with the wheel body material, and a plain bearing. The overall height of the caster is 7.87 in. The static load capacity is 2,204.62 lb, and the dynamic load capacity is 1,102.31 lb at a speed of 2.49 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

6.3 in
7.87 in
1102 lb
6.3 in
7.87 in
1102 lb
Variants
Fixed caster 6.3 in
Fixed caster 6.3 in
Alpha stainless
8478UOO160P63

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring robust construction and corrosion resistance. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional durability and resistance to corrosive environments, making it suitable for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The wheel assembly consists of a 6.3-inch diameter polyamide wheel body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation under operational loads. The overall height of the caster is 7.87 inches, providing appropriate clearance for most industrial applications. This caster is engineered to support a static load capacity of 2,204.62 pounds, while maintaining a dynamic load capacity of 1,102.31 pounds at speeds up to 2.49 miles per hour, making it ideal for both stationary and mobile applications requiring dependable performance and long-term reliability in challenging industrial environments.

6.3 in
7.87 in
1102 lb
6.3 in
7.87 in
1102 lb