Fixed castor 3.94 in
Alpha stainless
Order number:
990035519
detail.eanLabel
4031582347074
Product number:
8478BOG100P62
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is construct...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. The wheel diameter measures 3.94 inches, while the overall height reaches 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb. This caster is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments