Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a swivel caster with total lock, engineered for precise, controlled mobility in demanding environments. The fitting is a rectangular plate for secure mounting to equipment frames. The housing has two ball races for smooth swivel action and is made of heavy stainless steel. The wheel uses a stainless roller bearing and an elastic, non-marking, vulcanized tire on a polyamide body, providing quiet and reliable rolling. The overall height is 6.1 in, and the wheel diameter is 4.92 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at 2.5 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477UFD125P62
EAN
4031582346985
S4 Material Number
990035516
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.58 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.69 in
Offset
1.57 in
Swivel radius
4.84 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha stainless
8470UFD125P62

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by a roller bearing, stainless for reliable performance. The wheel measures 4.92 inches in diameter, contributing to an overall height of 6.1 inches. Load capacity specifications include a dynamic rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha stainless
8478UFD125P62

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional strength and resistance to corrosive environments. The wheel assembly incorporates a 4.92-inch diameter design with an elastic tire made from non-marking, vulcanized material that protects floors and surfaces from discoloration while providing reliable traction. The wheel is supported by a stainless steel roller bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 6.1 inches, accommodating various equipment configurations and clearance requirements. This caster is engineered to support a static load capacity of 1,102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The polyamide wheel body combined with the stainless steel construction provides an optimal balance of performance, corrosion resistance, and load-bearing capability for professional industrial environments.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb