Swivel castor 3.15 in
Alpha stainless
Order number:
990035362
detail.eanLabel
4031582347241
Product number:
8470BOG080P62 HT w/o-dustg
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is construc...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel utilizes a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. The wheel measures 3.15 inches in diameter, while the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments