Swivel castor 3.94 in
Alpha stainless
Order number:
990035293
detail.eanLabel
4031582346695
Product number:
8470IDC100P62 HT w/o-dustg traed-1023
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is construc...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of an aluminum body with damping, heat resistant tread material, supported by precision ball bearing, stainless for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.04 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments