Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring robust construction and corrosion resistance. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional durability and resistance to corrosive environments, making it ideal for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The wheel assembly incorporates a 3.94-inch diameter design with a polyurethane injected tread material that delivers reliable traction and floor protection across various surfaces. The wheel body is manufactured from polyamide, providing lightweight yet durable performance, while the roller bearing is constructed from stainless steel to ensure smooth operation and extended service life in demanding conditions. With an overall height of 5.04 inches, this caster integrates seamlessly into most equipment designs while maintaining optimal maneuverability. The load capacity specifications indicate a static load rating of 661.39 pounds, allowing for substantial weight support during stationary operations, and a dynamic load rating of 330.69 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and movement. This combination of materials, precision engineering, and robust construction makes the Alpha stainless an excellent choice for applications demanding reliability, corrosion resistance, and consistent performance in challenging industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478UAD100P62 natural/3004
EAN
4031582313208
S4 Material Number
990035115
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.18 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
3.94 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470UAD100P62 natural/3004

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by a stainless roller bearing for enhanced durability and corrosion resistance. The wheel measures 3.94 inches in diameter, with an overall caster height of 5.04 inches. Load capacity specifications include a dynamic rating of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477UAD100P62 natural/3004

The Alpha stainless is a swivel caster with total lock, designed for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The fitting is a rectangular plate, which provides a flat mounting surface for attachment to the equipment base. The housing incorporates a swivel bearing with two ball races, allowing smooth rotation of the wheel assembly, and is manufactured from stainless steel, heavy, for durability in demanding environments. The wheel has a diameter of 3.94 in and features a roller bearing, stainless, for low-friction rotation, a tread made of polyurethane, injected, and a body made of polyamide. The overall height of the caster is 5.04 in, which defines its clearance and installation profile. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of approximately 2.5 mph, so the caster should be selected with these limits in mind for safe and reliable operation.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb