Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a swivel caster with total lock designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The rectangular plate fitting provides a secure mounting interface for the equipment frame. The heavy stainless steel housing incorporates a swivel bearing with two ball races for smooth, stable rotation. The 3.94 in wheel combines a stainless precision ball bearing, an aluminum body, and a damping, heat resistant tread. The overall height of 5.04 in defines the required clearance beneath the mounting surface. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at 2.5 mph (4 km/h).
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477IDC100P62
EAN
4031582480450
Core attributes
Type
Swivel caster with total lock
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.04 in
Temperature range (Maximum)
482 °F
Temperature range (Minimum)
-13 °F
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
9.53 in
Offset
1.61 in
Swivel radius
4.76 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminum
Tread material
Damping, heat resistant
Tread width
1.38 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments