Skip to main content Skip to search Skip to main navigation
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a 5.91-inch diameter design with both body and tread manufactured from thermoplastic synthetics, heat resistant material, ensuring reliable performance under elevated temperature conditions. The wheel operates on a plain bearing system for smooth rotation and extended service life. The caster measures 7.68 inches in overall height, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, providing robust support for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478WOO150P63 BLANCA
EAN
4031582447507
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall height
7.68 in
Temperature range (Maximum)
356 °F
Temperature range (Minimum)
-22 °F
Overall weight
4.5 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Fork shape
Broad
Material
Stainless steel, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Tread width
1.77 in
Diameter
5.91 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments
Skip product gallery

Matching Products

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Alpha stainless
8470WOO150P63

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel utilizes thermoplastic synthetics with heat resistant properties for the body material, while the tread material is identical with the wheel body composition, and operates on a plain bearing system with a 5.91 inch diameter. Overall height measures 7.68 inches for proper clearance requirements. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

5.91 in
7.68 in
551 lb
5.91 in
7.68 in
551 lb
Skip product gallery

Matching Products

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Alpha stainless
8470WOO150P63

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel utilizes thermoplastic synthetics with heat resistant properties for the body material, while the tread material is identical with the wheel body composition, and operates on a plain bearing system with a 5.91 inch diameter. Overall height measures 7.68 inches for proper clearance requirements. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

5.91 in
7.68 in
551 lb
5.91 in
7.68 in
551 lb