Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a swivel caster with total lock for demanding industrial use. Its total lock feature secures the caster in place when stationary. The bolt hole fitting enables secure mounting to the equipment frame. The housing is made of heavy stainless steel and contains a swivel bearing with two ball races. The wheel measures 4.92 in in diameter and features an elastic, non-marking tread vulcanized onto a polyamide body. It runs on a precision stainless ball bearing. The overall height is 6.1 in. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph. Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477UFC125P30-13
EAN
4031582422542
Core attributes
Type
Swivel caster with total lock
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.5 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
9.53 in
Offset
1.57 in
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Wheel 4.92 in
Elastech
UFC125X40@08X45

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.77 inch hub length and 0.31 inch axle hole diameter. The wheel is constructed with a polyamide body and equipped with a precision ball bearing in stainless steel for reliable performance and longevity. The tread consists of an elastic tire measuring 1.57 inches in width, manufactured from non-marking, vulcanized material that provides excellent grip while protecting floor surfaces. This caster wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for a wide range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.

4.92 in
551 lb
4.92 in
551 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha stainless
8470UFC125P30-13

The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material that provides excellent floor protection and quiet operation, while precision ball bearing, stainless components deliver reliable rolling performance. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

4.92 in
6.1 in
331 lb
4.92 in
6.1 in
331 lb