Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a swivel caster with total lock, designed for demanding industrial use. The rectangular plate fitting provides a flat mounting surface for secure attachment to the equipment frame. The housing is made of heavy stainless steel and uses two ball races in its swivel bearing for smooth, reliable rotation. The wheel measures 3.94 in in diameter and combines a stainless roller bearing with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.04 in, giving a compact profile. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of approximately 2.49 mph (4 km/h). Suitable applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477PJD100P62 TFR
EAN
4031582386677
Core attributes
Type
Swivel caster with total lock
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.82 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
9.53 in
Offset
1.61 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470PJD100P62 TFR

The Alpha stainless is a swivel caster featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel is equipped with stainless steel roller bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall caster height is 5.04 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour and a static load capacity of 352.74 pounds, making this caster suitable for medium to heavy-duty industrial and commercial applications requiring corrosion resistance.

3.94 in
5.04 in
176 lb
3.94 in
5.04 in
176 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Alpha stainless
8478PJD100P62 TFR

The Alpha stainless is a fixed caster designed for industrial applications requiring corrosion resistance and durability. The unit features a rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, ensuring exceptional strength and resistance to environmental factors. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread for optimal floor protection and quiet operation, supported by stainless steel roller bearings for smooth movement and extended service life. The wheel measures 3.94 inches in diameter. Overall caster height is 5.04 inches from mounting surface to floor. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour, with a static load rating of 352.74 pounds for stationary applications.

3.94 in
5.04 in
176 lb
3.94 in
5.04 in
176 lb