Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and structural integrity in demanding environments. The wheel assembly incorporates a polyamide body with an elastic tire tread that is non-marking and vulcanized for superior durability and floor protection. The wheel operates on stainless steel roller bearings for smooth rotation and extended service life, with a diameter of 4.92 inches. The caster has an overall height of 6.1 inches. Load specifications include a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for heavy equipment and industrial machinery applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478UFD125P62 BLEU TFR
EAN
4031582386646
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.63 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole width (Maximum)
2.36 in
Plate length
3.94 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Accessories

Wheel 3.94 in
Elastech
UER 100x34-Ø12

The Elastech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 3.94 inches in diameter with a tread width of 1.34 inches and incorporates an elastic tire in black, vulcanized material that provides excellent grip and durability on various floor surfaces. The hub length extends 1.75 inches, while the axle hole diameter is precisely 0.47 inches to ensure secure mounting compatibility. The wheel delivers a static load capacity of 705.48 pounds, supporting substantial weight requirements in stationary applications, and maintains a dynamic load capacity of 352.74 pounds when operating at speeds up to 2.49 miles per hour, making it suitable for both mobile and fixed caster installations in warehouses, manufacturing facilities, and material handling environments.

3.94 in
353 lb
3.94 in
353 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha stainless
8470UFD125P62 BLEU TFR

The Alpha stainless is a swivel caster featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a durable polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by stainless steel roller bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 551.16 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1102.31 pounds, making it suitable for demanding industrial applications requiring corrosion resistance and reliable performance.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha stainless
8477UFD125P62 BLUE TFR

The Alpha stainless is a swivel caster with total lock for demanding mobile applications that require corrosion resistance and reliable positioning. It is equipped with a rectangular plate fitting for mounting to equipment frames. The housing is made of heavy stainless steel and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and runs on a stainless roller bearing, with an elastic, non-marking, vulcanized tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.49 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, and transport equipment.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb