Skip to main content Skip to search Skip to main navigation
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material with two ball races swivel bearing system ensuring smooth directional changes and long-lasting performance. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material that provides excellent floor protection and quiet operation, while the precision ball bearing, stainless ensures reliable rotation with minimal maintenance requirements. With a 4.92 in wheel diameter, the caster has an overall height of 6.1 in for optimal clearance. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UFC125P62
EAN
4031582422399
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.36 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Wheel 4.92 in
Elastech
UFC125X40@08X45

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.77 inch hub length and 0.31 inch axle hole diameter. The wheel is constructed with a polyamide body and equipped with a precision ball bearing in stainless steel for reliable performance and longevity. The tread consists of an elastic tire measuring 1.57 inches in width, manufactured from non-marking, vulcanized material that provides excellent grip while protecting floor surfaces. This caster wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for a wide range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.

4.92 in
551 lb
4.92 in
551 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha stainless
8478UFC125P62

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring superior durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material that provides excellent floor protection and smooth operation, supported by precision ball bearing, stainless components for reliable performance and extended service life. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.1 inches for optimal clearance. Load specifications include a dynamic capacity of 551.16 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1102.31 pounds, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha stainless
8477UFC125P62

The Alpha stainless is a swivel caster with total lock, designed for reliable mobility and secure positioning. A rectangular plate fitting provides a stable mounting interface for carts and equipment. The housing features a swivel bearing with two ball races and is made of heavy stainless steel for durability and corrosion resistance. The 4.92 in wheel uses a precision stainless ball bearing for smooth, long-lasting rotation. Its elastic, non-marking tread is vulcanized to a polyamide body, which protects floors during use. The overall height of the caster is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 4 km/h, or approximately 2.5 mph. Typical applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb