Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that enables secure mounting to various equipment and platforms. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth operation and extended service life. The wheel measures 4.92 inches in diameter and is engineered with a thermoplastic rubber tread material bonded to a polypropylene body, providing excellent durability and floor protection. The wheel is supported by a precision ball bearing that facilitates smooth rotation and reduces friction during operation. The overall height of the caster assembly is 6.1 inches, making it suitable for integration into compact and space-constrained designs. The caster delivers a static load capacity of 793.66 pounds, accommodating substantial weight requirements in stationary applications. For dynamic loading conditions at speeds up to 2.49 miles per hour, the caster maintains a dynamic load capacity of 396.83 pounds, ensuring safe and reliable performance during transport and movement. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PJP125P62 65A
EAN
4031582409741
S4 Material Number
990061809
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
396.83 lb
Load capacity Static
793.66 lb
Overall Height
6.1 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.58 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 4.92 in
Elastech
UER 125x40-Ø12

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 4.92 inches in diameter with a tread width of 1.57 inches, accommodating a hub length of 1.73 inches and an axle hole diameter of 0.47 inches for secure mounting compatibility. The tread is constructed from an elastic tire material that is black and vulcanized, providing excellent grip and durability across various floor surfaces. The wheel is rated for a static load capacity of 1102.31 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for both mobile and stationary caster applications in warehouses, manufacturing facilities, and material handling environments.

4.92 in
551 lb
4.92 in
551 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha
3470PJP125P62 65A

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb. This versatile caster is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
397 lb
4.92 in
6.1 in
397 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha
3477PJP125P62 65A

The Alpha is a swivel caster with total lock designed for demanding industrial use. Its fitting is a rectangular plate that provides a flat, secure mounting surface. The housing is made of heavy steel sheet and incorporates two ball races for smooth swivel rotation. The wheel, 4.92 in in diameter, features a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height is 6.1 in. The static load capacity is 793.66 lb, and the dynamic load capacity is 396.83 lb at a speed of 2.49 mph (4 km/h). The caster is suited for Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.

4.92 in
6.1 in
397 lb
4.92 in
6.1 in
397 lb