Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 4.92 inches, while the overall height of the complete assembly is 6.1 inches. Load capacity specifications include a dynamic load rating of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UAR125P62 natural/3004
EAN
4031582304275
S4 Material Number
990039099
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.91 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 4.92 in
Maxtech
UAR 125x32-Ø12 HL44,4

The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a polyurethane, injected tread designed for durability and reliable performance. This wheel measures 4.92 inches in diameter with a tread width of 1.26 inches, accommodating a hub length of 1.75 inches and an axle hole diameter of 0.47 inches for secure mounting compatibility. Equipped with a roller bearing for smooth rotation, the Maxtech wheel delivers exceptional load-carrying capabilities with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster assemblies in warehousing, manufacturing, and material handling environments.

4.92 in
441 lb
4.92 in
441 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha
3477UAR125P62 natural/3004

The Alpha is a swivel caster with total lock designed for demanding applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of heavy steel sheet and incorporates two ball races for smooth, reliable swivel action. The wheel has a diameter of 4.92 in and uses a roller bearing with an injected polyurethane tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at an approximate speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
441 lb
4.92 in
6.1 in
441 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha
3478UAR125P62 natural/3004

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that provides secure attachment to equipment and machinery. The housing is constructed from heavy steel sheet, ensuring exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 4.92 inch diameter wheel with a polyurethane injected tread material mounted on a roller bearing, delivering smooth operation and extended service life. The polyamide wheel body provides lightweight performance while maintaining structural integrity under continuous use. The overall height of the caster measures 6.1 inches, making it suitable for integration into various equipment configurations. The Alpha caster supports a static load capacity of 881.85 pounds, accommodating substantial weight requirements for stationary applications. For dynamic loading conditions, the caster maintains a load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and material handling. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
441 lb
4.92 in
6.1 in
441 lb