Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter design with a polyamide body that delivers optimal performance characteristics. The wheel is equipped with a roller bearing for smooth rotation and features an elastic tire with non-marking, vulcanized tread material, ensuring floor protection and reliable traction across various surfaces. The overall height of the caster measures 5.04 inches, accommodating standard equipment configurations and clearance requirements. This fixed caster demonstrates impressive load-bearing capabilities, with a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour. The Alpha caster is engineered for versatile applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an ideal solution for facilities requiring dependable mobility solutions across multiple industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFJ100P62 tyre-5015
EAN
4031582377804
S4 Material Number
990032315
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Overall Height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.13 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.34 in
Diameter
3.94 in
Body width
1.34 in
Threadguards
With threadguard
Tread color
Sky blue (RAL5015)
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 3.94 in
Elastech
UER 100x34-Ø12

The Elastech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 3.94 inches in diameter with a tread width of 1.34 inches and incorporates an elastic tire in black, vulcanized material that provides excellent grip and durability on various floor surfaces. The hub length extends 1.75 inches, while the axle hole diameter is precisely 0.47 inches to ensure secure mounting compatibility. The wheel delivers a static load capacity of 705.48 pounds, supporting substantial weight requirements in stationary applications, and maintains a dynamic load capacity of 352.74 pounds when operating at speeds up to 2.49 miles per hour, making it suitable for both mobile and fixed caster installations in warehouses, manufacturing facilities, and material handling environments.

3.94 in
353 lb
3.94 in
353 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha
3477UFJ100P62 T/G small

The Alpha is a swivel caster with total lock. The fitting is a rectangular plate that provides a secure mounting interface. The housing is made of heavy steel sheet and features a swivel bearing with two ball races. The wheel features a roller bearing and an elastic, non-marking, vulcanized tire, with a polyamide body. The wheel has a diameter of 3.94 in, and the overall height of the caster is 5.04 in. The caster has a static load capacity of 705.48 lb and a dynamic load capacity of 352.74 lb at 2.49 mph (4 km/h). Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, clean-room electronic systems, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb
Swivel caster 3.94 in
Alpha
3470UFJ100P62 T/G-small

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that provides secure attachment to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that resists wear and chemical degradation while maintaining performance in diverse environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications. The Alpha swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb