Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is composed of casted polyurethane tread material mounted on an aluminum body with precision ball bearing support, delivering excellent load distribution and floor protection. The overall height of the caster is 6.34 inches, making it suitable for integration into various equipment configurations. The static load capacity reaches 1322.77 pounds, while the dynamic load capacity varies based on operational speed, supporting 440.92 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour. This swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, providing dependable performance across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470ITP125P63 CL60 OH161
EAN
4031582303704
S4 Material Number
990031270
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
440.92 lb
Load capacity Static
1322.77 lb
Overall Height
6.34 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
4.75 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
9.25 in
Offset
2.17 in
Swivel radius
4.63 in
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
4.92 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Matching Products

Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha
3478ITP125P63 CL60 OH161

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables straightforward installation onto various equipment platforms and support structures. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 4.92 inch diameter wheel with a casted polyurethane tread material that delivers excellent load distribution, floor protection, and resistance to wear across diverse surfaces. The wheel is mounted on a precision ball bearing that ensures smooth rotation and minimizes friction during operation. The overall height of the caster measures 6.34 inches, accommodating standard equipment configurations and clearance requirements. The Alpha demonstrates impressive load capacity specifications, with a static load capacity of 1322.77 pounds, enabling it to support substantial stationary loads without deflection or failure. For dynamic applications, the caster maintains a load capacity of 440.92 pounds at speeds up to 3.73 miles per hour, and 661.39 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational speeds and load combinations. The Alpha is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.34 in
661 lb
4.92 in
6.34 in
661 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha
3477ITP125P63 CL60 OH161

The Alpha is a swivel caster with total lock designed for demanding industrial use. Its rectangular plate fitting provides the mounting interface. The housing is made of heavy steel sheet and features a swivel bearing with two ball races, which allow the caster to rotate freely. The wheel has a precision ball bearing, a cast polyurethane tread, and an aluminum body, with a diameter of 4.92 inches. The overall height is 6.34 inches. The static load capacity is 1,322.77 pounds. Dynamic load capacity is 440.92 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour. The total lock holds the caster in a fixed position when required. Applications include automotive OEM, catering carts, container construction, clean-room electronics, fire fighting, machine construction, post logistic systems, platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.34 in
661 lb
4.92 in
6.34 in
661 lb