Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock designed for demanding material handling duties. The fitting is a rectangular plate for secure mounting. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The 7.87 in wheel runs on a plain bearing and has a solid black rubber tread and a polypropylene body. The overall height is 9.45 in. The static load capacity is 903.89 lb, and the dynamic load capacity is 451.95 lb at a speed of 2.49 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477PVO200P63
EAN
4031582305661
S4 Material Number
990028238
Core attributes
Type
Swivel caster with total lock
Overall width
3.78 in
Load capacity at 4 km/h
451.95 lb
Load capacity Static
903.89 lb
Overall Height
9.45 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
6.49 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
13.15 in
Offset
2.17 in
Swivel radius
6.57 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha
3470PVO200P63

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with solid rubber black tread material and utilizes a plain bearing for rotation. The wheel diameter measures 7.87 inches, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb
Variants
Fixed caster 7.87 in
Fixed caster 7.87 in
Alpha
3478PVO200P63

The Alpha is a fixed caster designed for stationary wheel applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and structural components. The housing is constructed from heavy steel sheet, delivering exceptional durability and resistance to impact and wear in demanding industrial environments. The wheel assembly incorporates a 7.87 inch diameter design with a solid rubber tread in black, mounted on a plain bearing that ensures smooth rotation and minimal maintenance requirements. The wheel body is manufactured from polypropylene, offering a lightweight yet robust construction that resists corrosion and chemical degradation. The overall height of the caster assembly measures 9.45 inches, providing appropriate ground clearance for most material handling applications. The Alpha caster supports a static load capacity of 903.89 pounds, making it suitable for heavy-duty stationary applications where the equipment remains in a fixed position. For dynamic applications requiring movement, the caster accommodates a dynamic load capacity of 451.95 pounds at speeds up to 2.49 miles per hour. This fixed caster is engineered for use across diverse industrial sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb