Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent load support. The caster features a rectangular plate fitting that enables secure and straightforward mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a solid rubber tread in black, ensuring excellent grip and floor protection across various surfaces. The wheel is mounted on a plain bearing system that facilitates smooth rotation while maintaining the fixed directional orientation characteristic of this caster type. The overall height of the caster assembly measures 5.04 inches, making it suitable for integration into equipment with standard clearance requirements. The caster demonstrates impressive load-bearing capabilities, with a static load capacity of 330.69 pounds for stationary applications and a dynamic load capacity of 165.35 pounds when the equipment is in motion at speeds up to 2.49 miles per hour. This combination of robust construction, reliable bearing system, and substantial load capacity makes the Alpha caster ideal for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVO100P62
EAN
4031582306712
S4 Material Number
990027123
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.95 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha
3470PVO100P62

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable maneuverability and sustained performance across diverse operational environments. This caster features a rectangular plate fitting that provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended service life under continuous use. The wheel assembly consists of a 3.94 inch diameter wheel with a polypropylene body and solid rubber black tread, delivering optimal traction and durability across various floor surfaces while maintaining compatibility with clean-room and sensitive environments. The overall height of the caster measures 5.04 inches, accommodating standard equipment configurations and clearance requirements. This caster demonstrates exceptional load-bearing capabilities with a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary support and mobile applications. The Alpha swivel caster is specifically designed for automotive original equipment manufacturers, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, providing versatile solutions across industrial and commercial sectors.

3.94 in
5.04 in
165 lb
3.94 in
5.04 in
165 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha
3477PVO100P62

The Alpha swivel caster with total lock is designed for demanding material handling. The fitting is a rectangular plate for mounting the caster to equipment. The housing is made of heavy steel sheet and uses a swivel bearing with two ball races for smooth rotation. The wheel has a plain bearing, a solid rubber black tread, and a polypropylene body. The wheel diameter is 3.94 in and the overall height is 5.04 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at 2.49 mph (4 km/h). Suitable applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.

3.94 in
5.04 in
165 lb
3.94 in
5.04 in
165 lb