Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and secure stopping. The rectangular plate fitting provides a secure mounting interface for attaching the caster to equipment frames. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and features a precision ball bearing and an elastic, non-marking, vulcanized tire on a polyamide body. The overall height of the caster is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.49 mph (4 km/h). Suitable applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFP125P62
EAN
4031582377002
S4 Material Number
990006374
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.73 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.69 in
Offset
1.57 in
Swivel radius
4.84 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 4.92 in
Elastech
UER 125x40-Ø12

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 4.92 inches in diameter with a tread width of 1.57 inches, accommodating a hub length of 1.73 inches and an axle hole diameter of 0.47 inches for secure mounting compatibility. The tread is constructed from an elastic tire material that is black and vulcanized, providing excellent grip and durability across various floor surfaces. The wheel is rated for a static load capacity of 1102.31 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for both mobile and stationary caster applications in warehouses, manufacturing facilities, and material handling environments.

4.92 in
551 lb
4.92 in
551 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha
3470UFP125P62

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 4.92 inches with an overall height of 6.1 inches. Load capacity specifications include a dynamic load rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb